IESNA:LM-63-2002
[TEST]P1390458
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-835-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13485.5
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
49.8 66.4 70.5 74.7 78.8 87.1 95.4 103.7 112.0 124.4 141.0 165.9 211.6 261.3 265.5 261.3 265.5 294.5 406.5 667.8 908.4 1053.6 1070.2 1020.4 
999.7 725.9 589.0 506.1 460.4 414.8 369.2 311.1 199.1 91.3 37.3 4.1 0.0 0.0 
49.8 66.4 70.5 78.8 83.0 95.4 103.7 120.3 132.7 157.6 215.7 327.7 493.6 589.0 659.5 755.0 908.4 1240.3 2032.6 3364.1 4907.2 5259.8 
4724.7 3965.6 3754.0 3015.7 2198.5 1559.7 1074.4 763.2 543.4 410.7 195.0 103.7 37.3 4.1 0.0 0.0 
49.8 66.4 70.5 78.8 91.3 103.7 120.3 157.6 240.6 526.8 999.7 1588.7 2119.7 2708.7 3289.4 3915.8 4670.8 6205.5 9748.0 13995.7 
16355.9 16704.4 16065.6 15422.6 15211.1 14713.3 13780.0 11793.0 8283.7 4691.5 2260.7 867.0 269.6 136.9 45.6 4.1 0.0 0.0 
49.8 62.2 66.4 78.8 95.4 112.0 145.2 219.8 539.3 1497.5 2634.0 3737.4 4907.2 5749.3 6678.4 7570.3 9250.2 13049.9 17940.5 
22432.9 23897.2 24324.4 24428.1 24959.1 25129.2 25290.9 23275.0 18380.2 13887.8 9652.6 6578.9 1912.3 535.1 153.5 33.2 4.1 0.0 
0.0 
49.8 58.1 66.4 78.8 95.4 116.1 157.6 307.0 933.3 2426.6 4214.5 5637.3 6765.5 7868.9 9217.1 10710.4 13414.9 18936.0 26651.5 
30563.2 31869.8 32127.0 33168.2 34284.0 34354.5 33135.0 28845.8 23204.4 17957.1 14617.9 9586.2 2970.0 979.0 207.4 41.5 4.1 0.0 
0.0 
49.8 53.9 62.2 74.7 95.4 116.1 170.1 331.8 1215.4 3073.7 5048.2 6342.4 7462.4 8831.3 10349.5 12220.3 15646.6 22121.8 30160.8 
34010.2 35673.6 36602.8 38320.1 39162.2 39062.6 37059.1 31878.1 25386.3 21333.6 17405.4 10585.9 4152.2 1323.2 203.3 41.5 0.0 
0.0 0.0 
49.8 49.8 58.1 70.5 91.3 112.0 153.5 307.0 1049.5 2621.6 4280.8 5666.3 6690.9 7686.4 8980.6 10527.9 13099.7 18413.4 25975.4 
30077.8 31168.8 31405.2 32255.6 33118.4 33209.6 31770.3 27530.9 22362.4 17662.6 14215.5 9428.6 3090.3 1335.7 277.9 37.3 0.0 0.0 
0.0 
49.8 49.8 58.1 70.5 87.1 107.9 136.9 224.0 622.2 1530.6 2750.2 3890.9 4936.2 5678.7 6433.7 7292.3 8657.1 12274.2 17729.0 
22030.5 23440.9 23735.4 23843.2 24241.5 24428.1 24448.9 22213.0 17890.7 13381.8 9735.6 6591.3 2119.7 813.0 203.3 29.0 0.0 0.0 
0.0 
49.8 49.8 58.1 66.4 78.8 95.4 112.0 145.2 236.4 584.9 1095.1 1696.6 2240.0 2729.4 3285.3 3878.5 4550.5 6126.7 9499.1 14153.3 
16409.9 16687.8 15924.5 15223.5 15003.7 14286.0 13203.4 10751.9 7756.9 4674.9 2393.5 970.7 323.6 153.5 45.6 0.0 0.0 0.0 
49.8 45.6 53.9 62.2 70.5 78.8 95.4 103.7 120.3 153.5 224.0 360.9 510.2 593.2 672.0 796.4 979.0 1269.3 1945.5 3530.0 5181.0 5500.4 
4757.9 3899.2 3737.4 2829.0 2053.3 1364.7 916.7 696.9 564.1 448.0 240.6 112.0 33.2 0.0 0.0 0.0 
49.8 45.6 49.8 58.1 66.4 74.7 83.0 91.3 99.6 112.0 128.6 157.6 211.6 261.3 261.3 257.2 269.6 294.5 369.2 667.8 1045.3 1136.6 1024.6 896.0 
867.0 651.3 531.0 468.7 435.5 419.0 389.9 348.4 253.0 99.6 29.0 0.0 0.0 0.0 
49.8 45.6 49.8 53.9 62.2 70.5 74.7 83.0 83.0 91.3 99.6 112.0 120.3 145.2 153.5 149.3 132.7 128.6 132.7 136.9 141.0 157.6 182.5 203.3 203.3 236.4 
261.3 277.9 290.4 286.2 282.1 248.9 211.6 120.3 29.0 0.0 0.0 0.0 
49.8 41.5 45.6 49.8 53.9 58.1 62.2 62.2 62.2 66.4 66.4 70.5 74.7 74.7 74.7 78.8 78.8 83.0 78.8 74.7 74.7 74.7 74.7 74.7 78.8 91.3 
103.7 107.9 112.0 120.3 141.0 161.8 157.6 124.4 45.6 0.0 0.0 0.0 
49.8 41.5 41.5 45.6 45.6 45.6 49.8 49.8 49.8 49.8 49.8 53.9 49.8 49.8 49.8 49.8 49.8 49.8 53.9 53.9 58.1 58.1 58.1 62.2 62.2 70.5 
83.0 91.3 95.4 95.4 87.1 74.7 70.5 58.1 33.2 0.0 0.0 0.0 
49.8 37.3 37.3 37.3 37.3 41.5 37.3 37.3 37.3 37.3 37.3 37.3 37.3 37.3 33.2 33.2 33.2 33.2 33.2 29.0 33.2 37.3 45.6 49.8 49.8 53.9 49.8 41.5 37.3 29.0 24.9 20.7 12.4 4.1 0.0 
0.0 0.0 0.0 
49.8 37.3 33.2 33.2 33.2 33.2 33.2 29.0 29.0 29.0 24.9 24.9 20.7 20.7 16.6 16.6 12.4 16.6 20.7 24.9 20.7 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 37.3 33.2 33.2 29.0 29.0 29.0 24.9 24.9 20.7 16.6 12.4 8.3 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 33.2 29.0 29.0 24.9 24.9 24.9 20.7 20.7 12.4 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 33.2 29.0 24.9 20.7 20.7 16.6 16.6 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 33.2 24.9 20.7 16.6 16.6 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 29.0 24.9 20.7 16.6 16.6 12.4 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 29.0 24.9 20.7 16.6 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 29.0 24.9 16.6 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 29.0 20.7 16.6 12.4 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 29.0 20.7 16.6 12.4 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 29.0 20.7 16.6 12.4 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 33.2 24.9 20.7 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 37.3 29.0 24.9 20.7 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 45.6 37.3 33.2 29.0 24.9 20.7 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.8 53.9 49.8 45.6 41.5 37.3 33.2 29.0 24.9 16.6 12.4 8.3 8.3 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
49.8 58.1 53.9 49.8 45.6 41.5 41.5 37.3 29.0 24.9 16.6 16.6 12.4 12.4 8.3 8.3 8.3 4.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 0.0 
0.0 0.0 
49.8 62.2 58.1 53.9 49.8 49.8 45.6 41.5 37.3 29.0 24.9 20.7 16.6 16.6 12.4 12.4 12.4 8.3 8.3 8.3 8.3 8.3 8.3 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 8.3 8.3 
4.1 4.1 0.0 
49.8 66.4 62.2 58.1 58.1 53.9 53.9 53.9 45.6 41.5 33.2 29.0 29.0 24.9 20.7 20.7 16.6 16.6 16.6 16.6 16.6 12.4 12.4 12.4 8.3 8.3 8.3 8.3 8.3 8.3 8.3 12.4 12.4 12.4 
12.4 12.4 12.4 0.0 
49.8 66.4 62.2 62.2 62.2 58.1 58.1 58.1 53.9 49.8 45.6 37.3 33.2 33.2 29.0 29.0 24.9 24.9 24.9 24.9 20.7 16.6 16.6 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 
12.4 12.4 12.4 0.0 
49.8 62.2 58.1 58.1 58.1 58.1 58.1 58.1 58.1 49.8 45.6 41.5 41.5 37.3 37.3 33.2 33.2 33.2 33.2 29.0 29.0 24.9 20.7 16.6 16.6 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 
12.4 12.4 12.4 12.4 0.0 
49.8 62.2 58.1 58.1 53.9 53.9 53.9 49.8 49.8 49.8 45.6 45.6 45.6 41.5 41.5 41.5 41.5 41.5 45.6 49.8 45.6 37.3 33.2 29.0 29.0 24.9 24.9 20.7 20.7 
24.9 20.7 16.6 12.4 12.4 8.3 8.3 8.3 0.0 
49.8 58.1 58.1 53.9 53.9 53.9 53.9 53.9 49.8 49.8 49.8 49.8 49.8 49.8 49.8 53.9 53.9 53.9 53.9 53.9 53.9 58.1 66.4 74.7 78.8 78.8 
70.5 62.2 58.1 49.8 45.6 41.5 37.3 24.9 16.6 8.3 4.1 0.0 
49.8 62.2 58.1 58.1 58.1 58.1 62.2 58.1 58.1 58.1 62.2 62.2 62.2 62.2 62.2 66.4 66.4 70.5 70.5 74.7 74.7 78.8 78.8 83.0 83.0 91.3 
103.7 112.0 112.0 107.9 103.7 95.4 91.3 78.8 49.8 8.3 4.1 0.0 
49.8 62.2 66.4 66.4 66.4 70.5 70.5 74.7 74.7 74.7 78.8 83.0 83.0 83.0 87.1 91.3 95.4 99.6 95.4 91.3 87.1 91.3 91.3 95.4 99.6 116.1 
128.6 132.7 141.0 149.3 170.1 190.8 182.5 149.3 53.9 8.3 0.0 0.0 
49.8 66.4 70.5 70.5 74.7 83.0 87.1 91.3 95.4 103.7 112.0 120.3 132.7 153.5 165.9 157.6 149.3 145.2 145.2 153.5 157.6 174.2 219.8 232.3 236.4 261.3 
277.9 286.2 290.4 277.9 265.5 240.6 199.1 107.9 41.5 4.1 0.0 0.0 
49.8 66.4 70.5 74.7 78.8 87.1 95.4 103.7 112.0 124.4 141.0 165.9 211.6 261.3 265.5 261.3 265.5 294.5 406.5 667.8 908.4 1053.6 1070.2 1020.4 
999.7 725.9 589.0 506.1 460.4 414.8 369.2 311.1 199.1 91.3 37.3 4.1 0.0 0.0 
